MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Valve Size

N/A 1/2 in15 mm

Intlet Size (N.P.T.)

N/A 1/2 in

Outlet Size (N.P.T.)

N/A 1/2 in

Max. Temperature

N/A 250 ºF

Orifice Size

N/A 1/16 in

Ship Weight

N/A 5.5 lb

Max Working Pressure @ 250° F

N/A 150 psi

Max Working Pressure @ 150° F

N/A 175 psi

Body Material

N/A Cast Iron A126-B

Cover Material

N/A Cast Iron A126-B

Lever Frame Material

N/A Stainless Steel

Seat Material

N/A Stainless Steel

Float Material

N/A Stainless Steel

Gasket Material

N/A Non Asbestos

Cover Bolt Material

N/A Carbon Steel

Float Arm Material

N/A Stainless Steel

Orifice Material

N/A Fluoroelastomer

Pivot Pin Material

N/A Stainless Steel

Pin Retainer Material

N/A Stainless Steel

Pipe Plug .5" Material

N/A Malleable Iron

Locator Material

N/A Stainless Steel