MultiCAD (0)
▾
Item # |
Body Material |
Stud Material |
Height |
|---|---|---|---|
| SBH30 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 7.25 in |
| SBH45 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 7.25 in |
| SBH65 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 7.25 in |
| SBH80 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 7.25 in |
| SBH130 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 9 3/4 in |
| SBH200 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 9 3/4 in |
| SBH400 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 12 3/4 in |
| SBH650 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 12 3/4 in |
| SBH725 | Body Material N/A Aluminium | Stud Material N/A 304 Stainless Steel | Height N/A 12 3/4 in |