MultiCAD (0)
▾
Seismic Breakaway Hanger
Metraloop Expansion Joints
Unit of Measure
| Items |
SBH30 Seismic Breakaway Hanger |
SBH45 Seismic Breakaway Hanger |
SBH65 Seismic Breakaway Hanger |
SBH80 Seismic Breakaway Hanger |
SBH130 Seismic Breakaway Hanger |
|||||
| Body Material | N/A Aluminium | |||||||||
| Size | N/A | |||||||||
| Material | N/A | |||||||||
| Load Capacity | N/A | |||||||||
| Stud Material | N/A 304 Stainless Steel | |||||||||
| Thread Size | N/A | |||||||||
| Height | N/A 7.25 in | N/A 7.25 in | N/A 7.25 in | N/A 7.25 in | N/A 9 3/4 in | |||||
|
|
||||||||||