The Metraflex Company Corporate
Item # |
Body Material |
Stud Material |
Height |
|---|---|---|---|
| SBH30 | N/A Aluminium | N/A 304 Stainless Steel | N/A 7.25 in |
| SBH45 | N/A Aluminium | N/A 304 Stainless Steel | N/A 7.25 in |
| SBH65 | N/A Aluminium | N/A 304 Stainless Steel | N/A 7.25 in |
| SBH80 | N/A Aluminium | N/A 304 Stainless Steel | N/A 7.25 in |
| SBH130 | N/A Aluminium | N/A 304 Stainless Steel | N/A 9 3/4 in |
| SBH200 | N/A Aluminium | N/A 304 Stainless Steel | N/A 9 3/4 in |
| SBH400 | N/A Aluminium | N/A 304 Stainless Steel | N/A 12 3/4 in |
| SBH650 | N/A Aluminium | N/A 304 Stainless Steel | N/A 12 3/4 in |
| SBH725 | N/A Aluminium | N/A 304 Stainless Steel | N/A 12 3/4 in |