MultiCAD (0)
▾
Metragator Externally Pressurized Expansion Joint
Metal Expansion Joints
Item # |
Pipe Size |
Effective Area |
Weight |
B - Diameter |
OAL |
|---|---|---|---|---|---|
| GAT06SG1200 | Pipe Size N/A 12 in | Effective Area N/A 166.63 in² | Weight N/A 273 lb | B - Diameter N/A 17.99 in | OAL N/A 32.24 in |
| GAT08SG0200 | Pipe Size N/A 2 in | Effective Area N/A 13.18 in² | Weight N/A 42 lb | B - Diameter N/A 5.51 in | OAL N/A 37.76 in |
| GAT08SG0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 13.18 in² | Weight N/A 47 lb | B - Diameter N/A 5.51 in | OAL N/A 37.99 in |
| GAT08SG0300 | Pipe Size N/A 3 in | Effective Area N/A 20.77 in² | Weight N/A 62 lb | B - Diameter N/A 6.61 in | OAL N/A 37.80 in |
| GAT08SG0400 | Pipe Size N/A 4 in | Effective Area N/A 35.96 in² | Weight N/A 94 lb | B - Diameter N/A 8.62 in | OAL N/A 37.24 in |
| GAT08SG0500 | Pipe Size N/A 5 in | Effective Area N/A 46.35 in² | Weight N/A 144 lb | B - Diameter N/A 10.75 in | OAL N/A 37.52 in |
| GAT08SG0600 | Pipe Size N/A 6 in | Effective Area N/A 58.90 in² | Weight N/A 177 lb | B - Diameter N/A 12.80 in | OAL N/A 37.76 in |
| GAT08SG0800 | Pipe Size N/A 8 in | Effective Area N/A 88.82 in² | Weight N/A 238 lb | B - Diameter N/A 14.02 in | OAL N/A 40.98 in |
| GAT08SG1000 | Pipe Size N/A 10 in | Effective Area N/A 124.62 in² | Weight N/A 288 lb | B - Diameter N/A 15.98 in | OAL N/A 39.25 in |
| GAT08SG1200 | Pipe Size N/A 12 in | Effective Area N/A 166.63 in² | Weight N/A 346 lb | B - Diameter N/A 17.99 in | OAL N/A 38.74 in |
| GAT04SW0200 | Pipe Size N/A 2 in | Effective Area N/A 13.18 in² | Weight N/A 26 lb | B - Diameter N/A 5.51 in | OAL N/A 24.250 in |
| GAT04SW0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 13.18 in² | Weight N/A 29 lb | B - Diameter N/A 5.51 in | OAL N/A 24.49 in |
| GAT04SW0300 | Pipe Size N/A 3 in | Effective Area N/A 20.77 in² | Weight N/A 38 lb | B - Diameter N/A 6.61 in | OAL N/A 23.27 in |
| GAT04SW0400 | Pipe Size N/A 4 in | Effective Area N/A 35.96 in² | Weight N/A 59 lb | B - Diameter N/A 8.62 in | OAL N/A 24.250 in |
| GAT04SW0500 | Pipe Size N/A 5 in | Effective Area N/A 46.35 in² | Weight N/A 91 lb | B - Diameter N/A 10.75 in | OAL N/A 24.250 in |
| GAT04SW0600 | Pipe Size N/A 6 in | Effective Area N/A 58.90 in² | Weight N/A 114 lb | B - Diameter N/A 12.80 in | OAL N/A 24.76 in |
| GAT04SW0800 | Pipe Size N/A 8 in | Effective Area N/A 88.82 in² | Weight N/A 153 lb | B - Diameter N/A 14.02 in | OAL N/A 27.24 in |
| GAT04SW1000 | Pipe Size N/A 10 in | Effective Area N/A 124.62 in² | Weight N/A 186 lb | B - Diameter N/A 15.98 in | OAL N/A 25.98 in |
| GAT04SW1200 | Pipe Size N/A 12 in | Effective Area N/A 166.63 in² | Weight N/A 226 lb | B - Diameter N/A 17.99 in | OAL N/A 25.98 in |
| GAT04SW1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 212 lb | B - Diameter N/A 20.00 in | OAL N/A 24.500 in |
| GAT04SW1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 276 lb | B - Diameter N/A 22.00 in | OAL N/A 24.500 in |
| GAT06SW0200 | Pipe Size N/A 2 in | Effective Area N/A 13.18 in² | Weight N/A 33 lb | B - Diameter N/A 5.51 in | OAL N/A 30.98 in |
| GAT06SW0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 13.18 in² | Weight N/A 37 lb | B - Diameter N/A 5.51 in | OAL N/A 31.26 in |
| GAT06SW0300 | Pipe Size N/A 3 in | Effective Area N/A 20.77 in² | Weight N/A 47 lb | B - Diameter N/A 6.61 in | OAL N/A 29.49 in |
| GAT06SW0400 | Pipe Size N/A 4 in | Effective Area N/A 35.96 in² | Weight N/A 73 lb | B - Diameter N/A 8.62 in | OAL N/A 30.750 in |