MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 2-1/2 in |
Pressure / Temp |
N/A 150 PSIG at 850 deg F |
Spring Rate |
N/A 92 lb/in |
Effective Area |
N/A 13.18 in² |
Flow Coefficient |
N/A 0.9590 |
Maximum Working Pressure |
N/A 150 psi |
Maximum Working Temperature |
N/A 700 ºF |
Test Pressure |
N/A 225 psi |
Bellows Material |
N/A 304 Stainless Steel |
Body Material |
N/A Carbon Steel |
Weight |
N/A 47 lb |
Material |
N/A CS Body, 304 SS Bellows |
B - Diameter |
N/A 5.51 in |
OAL |
N/A 37.99 in |
L1 |
N/A 5.51 in |
L2 |
N/A 10.79 in |
L3 |
N/A 10.91 in |






