MultiCAD (0)
▾
Metragator Externally Pressurized Expansion Joint
Metal Expansion Joints
Item # |
Pipe Size |
Effective Area |
Weight |
B - Diameter |
OAL |
|---|---|---|---|---|---|
| GAT04SF0200 | Pipe Size N/A 2 in | Effective Area N/A 13.18 in² | Weight N/A 34 lb | B - Diameter N/A 5.51 in | OAL N/A 24.88 in |
| GAT04SF0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 13.18 in² | Weight N/A 40 lb | B - Diameter N/A 5.51 in | OAL N/A 25.11 in |
| GAT04SF0300 | Pipe Size N/A 3 in | Effective Area N/A 20.77 in² | Weight N/A 51 lb | B - Diameter N/A 6.61 in | OAL N/A 23.89 in |
| GAT04SF0400 | Pipe Size N/A 4 in | Effective Area N/A 35.96 in² | Weight N/A 66 lb | B - Diameter N/A 8.62 in | OAL N/A 24.88 in |
| GAT04SF0500 | Pipe Size N/A 5 in | Effective Area N/A 46.35 in² | Weight N/A 112 lb | B - Diameter N/A 10.75 in | OAL N/A 25.000 in |
| GAT04SF0600 | Pipe Size N/A 6 in | Effective Area N/A 58.90 in² | Weight N/A 138 lb | B - Diameter N/A 12.80 in | OAL N/A 25.51 in |
| GAT04SF0800 | Pipe Size N/A 8 in | Effective Area N/A 88.82 in² | Weight N/A 198 lb | B - Diameter N/A 14.02 in | OAL N/A 28.24 in |
| GAT04SF1000 | Pipe Size N/A 10 in | Effective Area N/A 124.62 in² | Weight N/A 240 lb | B - Diameter N/A 15.98 in | OAL N/A 26.98 in |
| GAT04SF1200 | Pipe Size N/A 12 in | Effective Area N/A 166.63 in² | Weight N/A 308 lb | B - Diameter N/A 17.99 in | OAL N/A 26.98 in |
| GAT04SF1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 491 lb | B - Diameter N/A 20.00 in | OAL N/A 28.250 in |
| GAT04SF1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 547 lb | B - Diameter N/A 22.00 in | OAL N/A 28.750 in |
| GAT06SF0200 | Pipe Size N/A 2 in | Effective Area N/A 13.18 in² | Weight N/A 41.0 lb | B - Diameter N/A 5.51 in | OAL N/A 31.61 in |
| GAT06SF0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 13.18 in² | Weight N/A 48 lb | B - Diameter N/A 5.51 in | OAL N/A 31.88 in |
| GAT06SF0300 | Pipe Size N/A 3 in | Effective Area N/A 20.77 in² | Weight N/A 60 lb | B - Diameter N/A 6.61 in | OAL N/A 30.11 in |
| GAT06SF0400 | Pipe Size N/A 4 in | Effective Area N/A 35.96 in² | Weight N/A 89 lb | B - Diameter N/A 8.62 in | OAL N/A 31.37 in |
| GAT06SF0500 | Pipe Size N/A 5 in | Effective Area N/A 46.35 in² | Weight N/A 133 lb | B - Diameter N/A 10.75 in | OAL N/A 31.500 in |
| GAT06SF0600 | Pipe Size N/A 6 in | Effective Area N/A 58.90 in² | Weight N/A 162 lb | B - Diameter N/A 12.80 in | OAL N/A 32.250 in |
| GAT06SF0800 | Pipe Size N/A 8 in | Effective Area N/A 88.82 in² | Weight N/A 230 lb | B - Diameter N/A 14.02 in | OAL N/A 34.74 in |
| GAT06SF1000 | Pipe Size N/A 10 in | Effective Area N/A 124.62 in² | Weight N/A 281 lb | B - Diameter N/A 15.98 in | OAL N/A 33.99 in |
| GAT06SF1200 | Pipe Size N/A 12 in | Effective Area N/A 166.63 in² | Weight N/A 355 lb | B - Diameter N/A 17.99 in | OAL N/A 33.24 in |
| GAT06SF1400 | Pipe Size N/A 14 in | Effective Area N/A 212.00 in² | Weight N/A 565 lb | B - Diameter N/A 20.00 in | OAL N/A 36 in |
| GAT06SF1600 | Pipe Size N/A 16 in | Effective Area N/A 276.00 in² | Weight N/A 631 lb | B - Diameter N/A 22.00 in | OAL N/A 36.25 in |
| GAT08SF0200 | Pipe Size N/A 2 in | Effective Area N/A 13.18 in² | Weight N/A 50 lb | B - Diameter N/A 5.51 in | OAL N/A 38.38 in |
| GAT08SF0250 | Pipe Size N/A 2-1/2 in | Effective Area N/A 13.18 in² | Weight N/A 58 lb | B - Diameter N/A 5.51 in | OAL N/A 38.62 in |
| GAT08SF0300 | Pipe Size N/A 3 in | Effective Area N/A 20.77 in² | Weight N/A 75 lb | B - Diameter N/A 6.61 in | OAL N/A 38.42 in |