MultiCAD (0)
  • Cart is empty
Unit of Measure
Items
Image

Externally Pressurized Expansion Joint 150 lb Flanged

Image

Externally Pressurized Expansion Joint 150 lb Flanged

Image

Externally Pressurized Expansion Joint 150 lb Flanged

Image

Externally Pressurized Expansion Joint 150 lb Flanged

Image

Externally Pressurized Expansion Joint 150 lb Flanged
Pipe Size N/A 2 in N/A 2-1/2 in N/A 3 in N/A 4 in N/A 5 in
Pressure / Temp N/A 150 PSIG at 850 deg F
Spring Rate N/A 183 lb/in N/A 183 lb/in N/A 343 lb/in N/A 200 lb/in N/A 235 lb/in
Effective Area N/A 13.18 in² N/A 13.18 in² N/A 20.77 in² N/A 35.96 in² N/A 46.35 in²
Flow Coefficient N/A 1.1088 N/A 0.9590 N/A 0.9258 N/A 0.9465 N/A 0.9301
Maximum Working Pressure N/A 150 psi
Maximum Working Temperature N/A 700 ºF
Test Pressure [Max] N/A 225 psi
Bellows Material N/A 304 Stainless Steel
Body Material N/A Carbon Steel
Weight N/A 34 lb N/A 40 lb N/A 51 lb N/A 66 lb N/A 112 lb
Material N/A CS Body, 304 SS Bellows
B - Diameter N/A 5.51 in N/A 5.51 in N/A 6.61 in N/A 8.62 in N/A 10.75 in
OAL N/A 24.88 in N/A 25.11 in N/A 23.89 in N/A 24.88 in N/A 25.000 in
L1 N/A 5.51 in N/A 5.51 in N/A 5.51 in N/A 5.51 in N/A 6.30 in
L2 N/A 7.56 in N/A 7.72 in N/A 6.10 in N/A 7.20 in N/A 7.01 in
L3 N/A 5.57 in N/A 5.61 in N/A 5.83 in N/A 5.77 in N/A 5.89 in