MultiCAD (0)
▾
150# Plate Flange x Groove End and L.R. 90 Degree Elbow
Vane Flex
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70° F |
---|---|---|---|---|
VF90FG0200 | Size N/A 2 | A - Total length N/A 14.25 in | B - Length N/A 3.25 in | Working Pressure at 70° F N/A 455 psi |
VF90FG0250 | Size N/A 2-1/2 | A - Total length N/A 15 in | B - Length N/A 4 in | Working Pressure at 70° F N/A 345 psi |
VF90FG0300 | Size N/A 3 | A - Total length N/A 15.75 in | B - Length N/A 4.75 in | Working Pressure at 70° F N/A 289 psi |
VF90FG0400 | Size N/A 4 | A - Total length N/A 17.25 in | B - Length N/A 6.25 in | Working Pressure at 70° F N/A 300 psi |
VF90FG0500 | Size N/A 5 | A - Total length N/A 20.75 in | B - Length N/A 7.75 in | Working Pressure at 70° F N/A 220 psi |
VF90FG0600 | Size N/A 6 | A - Total length N/A 22.25 in | B - Length N/A 9.250 in | Working Pressure at 70° F N/A 200 psi |
VF90FG0800 | Size N/A 8 | A - Total length N/A 26.75 in | B - Length N/A 12.25 in | Working Pressure at 70° F N/A 190 psi |
VF90FG1000 | Size N/A 10 | A - Total length N/A 30.75 in | B - Length N/A 15.250 in | Working Pressure at 70° F N/A 150 psi |
VF90FG1200 | Size N/A 12 | A - Total length N/A 34.75 in | B - Length N/A 18 1/4 in | Working Pressure at 70° F N/A 125 psi |
VF90FG1400 | Size N/A 14 | A - Total length N/A 37.75 in | B - Length N/A 21.250 in | Working Pressure at 70° F N/A 105 psi |