MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 2

A - Total length

N/A 14.25 in

B - Length

N/A 3.25 in

Working Pressure at 70° F

N/A 455 psi

Flow Coefficient

N/A 1.44726747

Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose & Braid Material

N/A Stainless Steel

Flange Material

N/A Carbon Steel

Elbow Material

N/A Carbon Steel

Vane Material

N/A Stainless Steel

Grooved End Material

N/A Carbon Steel