MultiCAD (0)
▾
Item # |
Size |
OAL - Length |
Working Pressure at 70° F |
Lateral Spring Rate |
|---|---|---|---|---|
| RMF0215 | N/A 2x1-1/2 | N/A 12.25 in | N/A 345 psi | N/A TBD |
| RMF2502 | N/A 2-1/2x2 | N/A 12.25 in | N/A 345 psi | N/A TBD |
| RMF0302 | N/A 3x2 | N/A 12.25 in | N/A 289 psi | N/A TBD |
| RMF0325 | N/A 3x2-1/2 | N/A 12.25 in | N/A 289 psi | N/A TBD |
| RMF0402 | N/A 4x2 | N/A 12.750 in | N/A 300 psi | N/A TBD |
| RMF0425 | N/A 4x2-1/2 | N/A 12.750 in | N/A 300 psi | N/A TBD |
| RMF0403 | N/A 4x3 | N/A 12.750 in | N/A 300 psi | N/A TBD |
| RMF0525 | N/A 5x2-1/2 | N/A 15.75 in | N/A 220 psi | N/A TBD |
| RMF0503 | N/A 5x3 | N/A 15.75 in | N/A 220 psi | N/A TBD |
| RMF0504 | N/A 5x4 | N/A 15.75 in | N/A 220 psi | N/A TBD |
| RMF0602 | N/A 6x2 | N/A 16.250 in | N/A 200 psi | N/A TBD |
| RMF0625 | N/A 6x2-1/2 | N/A 16.250 in | N/A 200 psi | N/A TBD |
| RMF0603 | N/A 6x3 | N/A 16.250 in | N/A 200 psi | N/A TBD |
| RMF0604 | N/A 6x4 | N/A 16.250 in | N/A 200 psi | N/A TBD |
| RMF0605 | N/A 6x5 | N/A 16.250 in | N/A 200 psi | N/A TBD |
| RMF0804 | N/A 8x4 | N/A 17.500 in | N/A 190 psi | N/A TBD |
| RMF0805 | N/A 8x5 | N/A 17.500 in | N/A 190 psi | N/A TBD |
| RMF0806 | N/A 8x6 | N/A 17.500 in | N/A 190 psi | N/A TBD |
| RMF1006 | N/A 10x6 | N/A 19.500 in | N/A 150 psi | N/A TBD |
| RMF1008 | N/A 10x8 | N/A 19.500 in | N/A 150 psi | N/A TBD |
| RMF1206 | N/A 12x6 | N/A 21.50 in | N/A 125 psi | N/A TBD |
| RMF1208 | N/A 12x8 | N/A 21.50 in | N/A 125 psi | N/A TBD |
| RMF1210 | N/A 12x10 | N/A 21.50 in | N/A 125 psi | N/A TBD |






