MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 10x8

OAL - Length

N/A 19.500 in

Working Pressure at 70º F

N/A 150 psi

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose & Braid Material

N/A Corrugated 321 s/s Hose & 304 s/s Braid

Flange Material

N/A 150 # Drilling, Flat face

Concentric Reducer Material

N/A Carbon Steel

Lateral Spring Rate

N/A TBD

Weight

N/A 0 lb