MultiCAD (0)
▾
150# Plate Flanges and Long Radius 90 Degree Elbow
Vane Flex
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70° F |
---|---|---|---|---|
VF900200 | Size N/A 2 | A - Total length N/A 11.5 in | B - Length N/A 3.25 in | Working Pressure at 70° F N/A |
VF900250 | Size N/A 2-1/2 | A - Total length N/A 12.25 in | B - Length N/A 4 in | Working Pressure at 70° F N/A |
VF900300 | Size N/A 3 | A - Total length N/A 13 in | B - Length N/A 4.75 in | Working Pressure at 70° F N/A |
VF900400 | Size N/A 4 | A - Total length N/A 14.5 in | B - Length N/A 6.25 in | Working Pressure at 70° F N/A |
VF900500 | Size N/A 5 | A - Total length N/A 18 in | B - Length N/A 7.75 in | Working Pressure at 70° F N/A |
VF900600 | Size N/A 6 | A - Total length N/A 19.5 in | B - Length N/A 9.250 in | Working Pressure at 70° F N/A |
VF900800 | Size N/A 8 | A - Total length N/A 23.25 in | B - Length N/A 12.25 in | Working Pressure at 70° F N/A |
VF901000 | Size N/A 10 | A - Total length N/A 27.25 in | B - Length N/A 15.250 in | Working Pressure at 70° F N/A |
VF901200 | Size N/A 12 | A - Total length N/A 31.25 in | B - Length N/A 18 1/4 in | Working Pressure at 70° F N/A |
VF901400 | Size N/A 14 | A - Total length N/A 34.25 in | B - Length N/A 21.250 in | Working Pressure at 70° F N/A |