MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2-1/2

A - Total length

12.25 in

B - Length

4 in

Flow Coefficient

0.800690854

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Elbow Material

Carbon Steel

Vane Material

Stainless Steel