MultiCAD (0)
▾
Item # |
Pipe Size |
WOG Pressure / Temp |
Steam Pressure / Temp |
Ship Weight |
WOG Screen |
Steam Screen |
|---|---|---|---|---|---|---|
| B1TC0200 | N/A 2 | N/A 200 PSIG at 200 Deg F | N/A Not Rated | N/A 26 lb | N/A .045 Perf | N/A Not Rated |
| B1TC0250 | N/A 2 1/2 | N/A 200 PSIG at 200 Deg F | N/A Not Rated | N/A 37 lb | N/A .045 Perf | N/A Not Rated |
| B1TC0300 | N/A 3 | N/A 200 PSIG at 200 Deg F | N/A Not Rated | N/A 50 lb | N/A .045 Perf | N/A Not Rated |
| B1TC0400 | N/A 4 | N/A 200 PSIG at 200 Deg F | N/A Not Rated | N/A 74.0 lb | N/A .125 Perf | N/A Not Rated |
| B1TC0500 | N/A 5 | N/A 150 PSIG at 200 Deg F | N/A Not Rated | N/A 97 lb | N/A .125 Perf | N/A Not Rated |
| B1TC0600 | N/A 6 | N/A 150 PSIG at 200 Deg F | N/A Not Rated | N/A 131.00 lb | N/A .125 Perf | N/A Not Rated |
| B1TC0800 | N/A 8 | N/A 100 PSIG at 200 Deg F | N/A Not Rated | N/A 236.0 lb | N/A .125 Perf | N/A Not Rated |
| B1TC1000 | N/A 10 | N/A 100 PSIG at 200 Deg F | N/A Not Rated | N/A 382.0 lb | N/A .125 Perf | N/A Not Rated |
| B1TC1200 | N/A 12 | N/A 100 PSIG at 200 Deg F | N/A Not Rated | N/A 783.0 lb | N/A .125 Perf | N/A Not Rated |






