MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

2 1/2

WOG Pressure / Temp

200 PSIG at 200 Deg F

Steam Pressure / Temp

Not Rated

Ship Weight

37 lb

WOG Screen

.045 Perf

Steam Screen

Not Rated

Body Material

Cast Iron ASTM A 126 Class B

Cover Material

Cast Iron ASTM A 126 Class B

Clamp Material

Ductile Iron ASTM A536

Seal Material

Non-Asbestos Fiber

Screw Clamp Material

Steel ASTM A 307-B

Screen Material

304 SS

Import/Domestic

Import

Drain NPT

3/4

Screen Area

40.6 in²

CV

77.5