MultiCAD (0)
▾
Item # |
Pipe Size |
WOG Pressure / Temp |
Steam Pressure / Temp |
Ship Weight |
WOG Screen |
Steam Screen |
|---|---|---|---|---|---|---|
| M2KN0200 | N/A 2 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 33 lb | N/A .062 Perf | N/A .045 Perf |
| M2KN0250 | N/A 2-1/2 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 49 lb | N/A .062 Perf | N/A .045 Perf |
| M2KN0300 | N/A 3 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 57 lb | N/A .062 Perf | N/A .045 Perf |
| M2KN0400 | N/A 4 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 106 lb | N/A .062 Perf | N/A .045 Perf |
| M2KN0500 | N/A 5 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 157 lb | N/A .125 Perf | N/A .045 Perf |
| M2KN0600 | N/A 6 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 215 lb | N/A .125 Perf | N/A .045 Perf |
| M2KN0800 | N/A 8 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 315 lb | N/A .125 Perf | N/A .045 Perf |
| M2KN1000 | N/A 10 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 525 lb | N/A .125 Perf | N/A .045 Perf |
| M2KN1200 | N/A 12 in | N/A 500 PSIG at 100 Deg F | N/A 250 PSIG at 450 deg F | N/A 700 lb | N/A .125 Perf | N/A .062 Perf |






