MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

12 in

WOG Pressure / Temp

500 PSIG at 100 Deg F

Steam Pressure / Temp

250 PSIG at 450 deg F

Ship Weight

700 lb

WOG Screen

.125 Perf

Steam Screen

.062 Perf

Body Material

Cast Iron ASTM A 126 Class B

Cover Material

Cast Iron ASTM A 126 Class B

Gasket Material

Fiber

Flange Material

ANSI 250# Drilling

Bolt Assy. Material

Steel ASTM A 284

Screen Material

304 SS

Import/Domestic

Domestic

Size of Blowoff

2 in

CV

2261