MultiCAD (0)
▾
Item # |
Pipe Size |
WOG Pressure / Temp |
Max Steam Pressure |
Ship Weight |
WOG Screen |
Steam Screen |
|---|---|---|---|---|---|---|
| M1KN0200 | N/A 2 in50 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 17 lb | N/A .062 Perf | N/A .045 Perf |
| M1KN0250 | N/A 2-1/2 in65 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 24 lb | N/A .062 Perf | N/A .045 Perf |
| M1KN0300 | N/A 3 in80 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 31 lb | N/A .062 Perf | N/A .045 Perf |
| M1KN0400 | N/A 4 in100 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 50 lb | N/A .062 Perf | N/A .045 Perf |
| M1KN0500 | N/A 5 in125 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 86 lb | N/A .125 Perf | N/A .045 Perf |
| M1KN0600 | N/A 6 in150 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 114 lb | N/A .125 Perf | N/A .045 Perf |
| M1KN0800 | N/A 8 in200 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 203 lb | N/A .125 Perf | N/A .045 Perf |
| M1KN1000 | N/A 10 in250 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 293 lb | N/A .125 Perf | N/A .045 Perf |
| M1KN1200 | N/A 12 in300 mm | N/A 200 PSIG at 150 Deg F | N/A 125 PSIG at 450 deg F | N/A 489 lb | N/A .125 Perf | N/A .062 Perf |
| M1KN1400 | N/A 14 in350 mm | N/A 150 PSIG at 150 Deg F | N/A 100 PSIG at 353 deg F | N/A 772 lb | N/A .125 Perf | N/A .125 Perf |
| M1KN1600 | N/A 16 in400 mm | N/A 150 PSIG at 150 Deg F | N/A 100 PSIG at 353 deg F | N/A 994 lb | N/A .125 Perf | N/A .125 Perf |
| M1KN1800 | N/A 18 in450 mm | N/A 150 PSIG at 150 Deg F | N/A 100 PSIG at 353 deg F | N/A 1850.00 lb | N/A .125 Perf | N/A .125 Perf |






