MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 2-1/2 in65 mm |
WOG Pressure / Temp |
N/A 200 PSIG at 150 Deg F |
Max Steam Pressure |
N/A 125 PSIG at 450 deg F |
Ship Weight |
N/A 24 lb |
WOG Screen |
N/A .062 Perf |
Steam Screen |
N/A .045 Perf |
Body Material |
N/A Cast Iron ASTM A 126 Class B |
Cover Material |
N/A Cast Iron ASTM A 126 Class B |
Flange Material |
N/A ASA 125# Drilling |
Gasket Material |
N/A Fiber |
Bolt Assy. Material |
N/A Steel ASTM A 307-B |
Screen Material |
N/A 304 SS |
Import/Domestic |
N/A Domestic |
Size of Blowoff |
N/A 1.25 in |
CV |
N/A 99 |