MultiCAD (0)
▾
Item # |
Pipe Size |
WOG Pressure / Temp |
Steam Pressure / Temp |
Ship Weight |
WOG Screen |
Steam Screen |
|---|---|---|---|---|---|---|
| S0050 | N/A 1/2 in15 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 2.00 lb | N/A 20 Mesh | N/A 20 Mesh |
| S0075 | N/A 3/4 in20 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 3 lb | N/A 20 Mesh | N/A 20 Mesh |
| S0100 | N/A 1 in25 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 4.5 lb | N/A 20 Mesh | N/A 20 Mesh |
| S0125 | N/A 1 1/4 in32 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 5 lb | N/A 20 Mesh | N/A 20 Mesh |
| S0150 | N/A 1 1/2 in40 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 8 lb | N/A 20 Mesh | N/A 20 Mesh |
| S0200 | N/A 2 in50 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 15 lb | N/A 20 Mesh | N/A 20 Mesh |
| S0250 | N/A 2 1/2 in65 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 25 lb | N/A .063 Perf | N/A .045 Perf |
| S0300 | N/A 3 in80 mm | N/A 400 PSIG at 150 Deg F | N/A 250 PSIG at 400 deg F | N/A 39 lb | N/A .063 Perf | N/A .045 Perf |






