MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1/2 in15 mm

WOG Pressure / Temp

400 PSIG at 150 Deg F

Steam Pressure / Temp

250 PSIG at 400 deg F

Ship Weight

2.00 lb

WOG Screen

20 Mesh

Steam Screen

20 Mesh

Body Material

Cast Iron ASTM A-126 Class B

Bushing Material

Malleable Iron

Gasket Material

Non-Asbestos Fiber

Screen Material

304 SS

Import/Domestic

Domestic

Size of Blowoff (NPT)

0.375 in

CV

9.5