MultiCAD (0)
▾
Item # |
Body Material |
Size I.D. |
Type |
F/F |
Vacuum |
Maximum Pressure PSI at 170 deg F |
Cable Distance |
Cable Diameter |
|---|---|---|---|---|---|---|---|---|
| MSRCEE0200 | N/A EPDM | N/A 2 in | N/A 2, Bolt Hole Threaded, Material EPDM | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 4.75 in | N/A 0.25 in |
| MSRCEE0250 | N/A EPDM | N/A 2-1/2 in | N/A 2-1/2, Bolt Hole Threaded, Material EPDM | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 5.5 in | N/A 0.25 in |
| MSRCEE0300 | N/A EPDM | N/A 3 in | N/A 3, Bolt Hole Threaded, Material EPDM | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 6 in | N/A 0.25 in |
| MSRCEE0400 | N/A EPDM | N/A 4 in | N/A 4, Bolt Hole Threaded, Material EPDM | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 7.5 in | N/A 0.25 in |
| MSRCEE0500 | N/A EPDM | N/A 5 in | N/A 5, Bolt Hole Threaded, Material EPDM | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 8.5 in | N/A 0.3 in |
| MSRCEE0600 | N/A EPDM | N/A 6 in | N/A 6, Bolt Hole Threaded, Material EPDM | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 9.5 in | N/A 0.3 in |
| MSRCEE0800 | N/A EPDM | N/A 8 in | N/A 8, Bolt Hole Threaded, Material EPDM | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 11.75 in | N/A 0.3 in |
| MSRCEE1000 | N/A EPDM | N/A 10 in | N/A 10, Bolt Hole Threaded, Material EPDM | N/A 8 in | N/A 16 inHg | N/A 225 psi | N/A 14.25 in | N/A 0.35 in |
| MSRCEE1200 | N/A EPDM | N/A 12 in | N/A 12, Bolt Hole Threaded, Material EPDM | N/A 8 in | N/A 16 inHg | N/A 225 psi | N/A 17 in | N/A 0.35 in |
| MSRCPN0200 | N/A Nitrile | N/A 2 in | N/A 2, Bolt Hole Threaded, Material Nitrile | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 4.75 in | N/A 0.25 in |
| MSRCPN0250 | N/A Nitrile | N/A 2-1/2 in | N/A 2-1/2, Bolt Hole Threaded, Material Nitrile | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 5.5 in | N/A 0.25 in |
| MSRCPN0300 | N/A Nitrile | N/A 3 in | N/A 3, Bolt Hole Threaded, Material Nitrile | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 6 in | N/A 0.25 in |
| MSRCPN0400 | N/A Nitrile | N/A 4 in | N/A 4, Bolt Hole Threaded, Material Nitrile | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 7.5 in | N/A 0.25 in |
| MSRCPN0500 | N/A Nitrile | N/A 5 in | N/A 5, Bolt Hole Threaded, Material Nitrile | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 8.5 in | N/A 0.3 in |
| MSRCPN0600 | N/A Nitrile | N/A 6 in | N/A 6, Bolt Hole Threaded, Material Nitrile | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 9.5 in | N/A 0.3 in |
| MSRCPN0800 | N/A Nitrile | N/A 8 in | N/A 8, Bolt Hole Threaded, Material Nitrile | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 11.75 in | N/A 0.3 in |
| MSRCPN1000 | N/A Nitrile | N/A 10 in | N/A 10, Bolt Hole Threaded, Material Nitrile | N/A 8 in | N/A 16 inHg | N/A 225 psi | N/A 14.25 in | N/A 0.35 in |
| MSRCPN1200 | N/A Nitrile | N/A 12 in | N/A 12, Bolt Hole Threaded, Material Nitrile | N/A 8 in | N/A 16 inHg | N/A 225 psi | N/A 17 in | N/A 0.35 in |
| MSRCBB0200 | N/A Butyl | N/A 2 in | N/A 2, Bolt Hole Threaded, Material Butyl | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 4.75 in | N/A 0.25 in |
| MSRCBB0250 | N/A Butyl | N/A 2-1/2 in | N/A 2-1/2, Bolt Hole Threaded, Material Butyl | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 5.5 in | N/A 0.25 in |
| MSRCBB0300 | N/A Butyl | N/A 3 in | N/A 3, Bolt Hole Threaded, Material Butyl | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 6 in | N/A 0.25 in |
| MSRCBB0400 | N/A Butyl | N/A 4 in | N/A 4, Bolt Hole Threaded, Material Butyl | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 7.5 in | N/A 0.25 in |
| MSRCBB0500 | N/A Butyl | N/A 5 in | N/A 5, Bolt Hole Threaded, Material Butyl | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 8.5 in | N/A 0.3 in |
| MSRCBB0600 | N/A Butyl | N/A 6 in | N/A 6, Bolt Hole Threaded, Material Butyl | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 9.5 in | N/A 0.3 in |
| MSRCBB0800 | N/A Butyl | N/A 8 in | N/A 8, Bolt Hole Threaded, Material Butyl | N/A 6 in | N/A 16 inHg | N/A 225 psi | N/A 11.75 in | N/A 0.3 in |






