MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

N/A EPDM

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Cable Material

N/A Galvanized Steel Aircraft Cable

Root Ring Material

N/A Steel

Bolt Hole

N/A Threaded

Size I.D.

N/A 3 in

F/F

N/A 6 in

Vacuum

N/A 16 inHg

Maximum Pressure PSI at 170 deg F

N/A 225 psi

Axial Compression

N/A 0.5 in

Compression Force

N/A 136 lbs

Axial Elongation

N/A 0.125 in

Elongation Force

N/A 115 lbs

Lateral Deflection

N/A 0.5 in

Lateral Force

N/A 108 lbs

Angular

N/A 15 º

Deflection_Weight

N/A 14 lbs

No. of Cables

N/A 2

No. Bolt Holes

N/A 4

Hole Size

N/A 5/8-11NC

Cable Distance

N/A 6 in

Cable Diameter

N/A 0.25 in

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 14 lb