MultiCAD (0)
▾
Item # |
Body Material |
Bolt Hole |
Size I.D. |
F/F |
CABLE |
|---|---|---|---|---|---|
| MSOEE0100 | N/A EPDM | N/A Threaded | N/A 1 in | N/A 3.75 in | N/A 0 |
| MSOEE0125 | N/A EPDM | N/A Threaded | N/A 1 1/4 in | N/A 3.75 in | N/A 0 |
| MSOEE0150 | N/A EPDM | N/A Threaded | N/A 1 1/2 in | N/A 3.75 in | N/A 0 |
| MSOEE0200 | N/A EPDM | N/A Threaded | N/A 2 in | N/A 4.125 in | N/A 0 |
| MSOEE0250 | N/A EPDM | N/A Threaded | N/A 2-1/2 in | N/A 4.5 in | N/A 0 |
| MSOEE0300 | N/A EPDM | N/A Threaded | N/A 3 in | N/A 5.125 in | N/A 0 |
| MSOEE0400 | N/A EPDM | N/A Threaded | N/A 4 in | N/A 5.375 in | N/A 0 |
| MSOEE0500 | N/A EPDM | N/A Threaded | N/A 5 in | N/A 6.75 in | N/A 0 |
| MSOEE0600 | N/A EPDM | N/A Threaded | N/A 6 in | N/A 7.125 in | N/A 0 |
| MSOEE0800 | N/A EPDM | N/A Threaded | N/A 8 in | N/A 8.125 in | N/A 0 |
| MSOEE1000 | N/A EPDM | N/A Threaded | N/A 10 in | N/A 9.375 in | N/A 0 |
| MSOEE1200 | N/A EPDM | N/A Threaded | N/A 12 in | N/A 10.25 in | N/A 0 |
| MSOEE1400 | N/A EPDM | N/A Threaded | N/A 14 in | N/A 10.5 in | N/A 0 |
| MSOEE1600 | N/A EPDM | N/A Threaded | N/A 16 in | N/A 10.5 in | N/A 0 |
| MSOEE1800 | N/A EPDM | N/A Threaded | N/A 18 in | N/A 10.5 in | N/A 0 |
| MSOEE2000 | N/A EPDM | N/A Threaded | N/A 20 in | N/A 10.5 in | N/A 0 |
| MSOEE2400 | N/A EPDM | N/A Threaded | N/A 24 in | N/A 10.5 in | N/A 0 |
| MSOPN0100 | N/A Nitrile | N/A Threaded | N/A 1 in | N/A 3.75 in | N/A 0 |
| MSOPN0125 | N/A Nitrile | N/A Threaded | N/A 1 1/4 in | N/A 3.75 in | N/A 0 |
| MSOPN0150 | N/A Nitrile | N/A Threaded | N/A 1 1/2 in | N/A 3.75 in | N/A 0 |
| MSOPN0200 | N/A Nitrile | N/A Threaded | N/A 2 in | N/A 4.125 in | N/A 0 |
| MSOPN0250 | N/A Nitrile | N/A Threaded | N/A 2-1/2 in | N/A 4.5 in | N/A 0 |
| MSOPN0300 | N/A Nitrile | N/A Threaded | N/A 3 in | N/A 5.125 in | N/A 0 |
| MSOPN0400 | N/A Nitrile | N/A Threaded | N/A 4 in | N/A 5.375 in | N/A 0 |
| MSOPN0500 | N/A Nitrile | N/A Threaded | N/A 5 in | N/A 6.75 in | N/A 0 |






