MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

EPDM

Wire Material

Steel

Flange Material

Plate Steel

Bolt Hole

Threaded

Size I.D.

8 in

F/F

8.125 in

Maximum Pressure PSI at 170 deg F

225 psi

Axial Compression

1 in

Axial Elongation

0.5 in

Lateral Deflection

0.875 in

Angular

15 º

Deflection_Weight

40 lbs

No. Bolt Holes

8

Thread Size

3/4 - NC

SPRING RATE

TBD lb/in

Flow Coefficient

TBD

Weight

40 lb