MultiCAD (0)
▾
Item # |
Body Material |
Bolt Hole |
Size I.D. |
F/F |
CABLE |
|---|---|---|---|---|---|
| MSREE0200 | N/A EPDM | N/A Threaded | N/A 2 in | N/A 6 in | N/A 0 |
| MSREE0250 | N/A EPDM | N/A Threaded | N/A 2-1/2 in | N/A 6 in | N/A 0 |
| MSREE0300 | N/A EPDM | N/A Threaded | N/A 3 in | N/A 6 in | N/A 0 |
| MSREE0400 | N/A EPDM | N/A Threaded | N/A 4 in | N/A 6 in | N/A 0 |
| MSREE0500 | N/A EPDM | N/A Threaded | N/A 5 in | N/A 6 in | N/A 0 |
| MSREE0600 | N/A EPDM | N/A Threaded | N/A 6 in | N/A 6 in | N/A 0 |
| MSREE0800 | N/A EPDM | N/A Threaded | N/A 8 in | N/A 6 in | N/A 0 |
| MSREE1000 | N/A EPDM | N/A Threaded | N/A 10 in | N/A 8 in | N/A 0 |
| MSREE1200 | N/A EPDM | N/A Threaded | N/A 12 in | N/A 8 in | N/A 0 |
| MSRPN0200 | N/A Nitrile | N/A Threaded | N/A 2 in | N/A 6 in | N/A 0 |
| MSRPN0250 | N/A Nitrile | N/A Threaded | N/A 2-1/2 in | N/A 6 in | N/A 0 |
| MSRPN0300 | N/A Nitrile | N/A Threaded | N/A 3 in | N/A 6 in | N/A 0 |
| MSRPN0400 | N/A Nitrile | N/A Threaded | N/A 4 in | N/A 6 in | N/A 0 |
| MSRPN0500 | N/A Nitrile | N/A Threaded | N/A 5 in | N/A 6 in | N/A 0 |
| MSRPN0600 | N/A Nitrile | N/A Threaded | N/A 6 in | N/A 6 in | N/A 0 |
| MSRPN0800 | N/A Nitrile | N/A Threaded | N/A 8 in | N/A 6 in | N/A 0 |
| MSRPN1000 | N/A Nitrile | N/A Threaded | N/A 10 in | N/A 8 in | N/A 0 |
| MSRPN1200 | N/A Nitrile | N/A Threaded | N/A 12 in | N/A 8 in | N/A 0 |
| MSRBB0200 | N/A Butyl | N/A Threaded | N/A 2 in | N/A 6 in | N/A 0 |
| MSRBB0250 | N/A Butyl | N/A Threaded | N/A 2-1/2 in | N/A 6 in | N/A 0 |
| MSRBB0300 | N/A Butyl | N/A Threaded | N/A 3 in | N/A 6 in | N/A 0 |
| MSRBB0400 | N/A Butyl | N/A Threaded | N/A 4 in | N/A 6 in | N/A 0 |
| MSRBB0500 | N/A Butyl | N/A Threaded | N/A 5 in | N/A 6 in | N/A 0 |
| MSRBB0600 | N/A Butyl | N/A Threaded | N/A 6 in | N/A 6 in | N/A 0 |
| MSRBB0800 | N/A Butyl | N/A Threaded | N/A 8 in | N/A 6 in | N/A 0 |






