MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Body Material

N/A Nitrile

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Bolt Hole

N/A Threaded

Size I.D.

N/A 10 in

F/F

N/A 8 in

Maximum Pressure PSI at 170 deg F

N/A 225 psi

Axial Compression

N/A 0.75 in

Compression Force

N/A 398 lbs

Axial Elongation

N/A 0.5 in

Elongation Force

N/A 455 lbs

Lateral Deflection

N/A 3/4 in

Lateral Force

N/A 781 lbs

Angular

N/A 15 º

Deflection_Weight

N/A 68 lbs

No. Bolt Holes

N/A 12

Thread Size

N/A 7/8 - 9NC

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 68 lb