MultiCAD (0)
▾
1 2
Item # |
Size |
Movement |
A - End To End |
B - Length |
Pressure |
Anchor Load |
Max Hanger Swing |
|---|---|---|---|---|---|---|---|
| VLT40050 | N/A 1/2 | N/A 2 in | N/A 21.125 in | N/A 6.75 in | N/A 1075 psi | N/A 35 lbf | N/A 2.1 in |
| VLT40075 | N/A 3/4 | N/A 2 in | N/A 23.250 in | N/A 7 3/4 in | N/A 792 psi | N/A 41 lbf | N/A 2.1 in |
| VLT40100 | N/A 1 | N/A 2 in | N/A 24.375 in | N/A 8 3/8 in | N/A 571 psi | N/A 46 lbf | N/A 2 in |
| VLT40125 | N/A 1-1/4 | N/A 2 in | N/A 26.125 in | N/A 9.125 in | N/A 531 psi | N/A 65 lbf | N/A 2 in |
| VLT40150 | N/A 1-1/2 | N/A 2 in | N/A 28.000 in | N/A 9.875 in | N/A 472 psi | N/A 68 lbf | N/A 2 in |
| VLT40200 | N/A 2 | N/A 2 in | N/A 31.375 in | N/A 11.25 in | N/A 500 psi | N/A 82 lbf | N/A 2 in |
| VLT40250 | N/A 2-1/2 | N/A 2 in | N/A 36.625 in | N/A 13.375 in | N/A 387 psi | N/A 87 lbf | N/A 2 in |
| VLT40300 | N/A 3 | N/A 2 in | N/A 39.25 in | N/A 14.5 in | N/A 288 psi | N/A 93 lbf | N/A 2 in |
| VLT40400 | N/A 4 | N/A 2 in | N/A 47.000 in | N/A 16.75 in | N/A 232 psi | N/A 127 lbf | N/A 2 in |
| VLT60050 | N/A 1/2 | N/A 3 in | N/A 23.250 in | N/A 7 3/4 in | N/A 1075 psi | N/A 35 lbf | N/A 3.2 in |
| VLT60075 | N/A 3/4 | N/A 3 in | N/A 25 3/4 in | N/A 9 in | N/A 792 psi | N/A 41 lbf | N/A 3.1 in |
| VLT60100 | N/A 1 | N/A 3 in | N/A 26.875 in | N/A 9.625 in | N/A 571 psi | N/A 46 lbf | N/A 3.1 in |
| VLT60125 | N/A 1-1/4 | N/A 3 in | N/A 28.875 in | N/A 10.5 in | N/A 531 psi | N/A 65 lbf | N/A 3.1 in |
| VLT60150 | N/A 1-1/2 | N/A 3 in | N/A 30.875 in | N/A 11.375 in | N/A 472 psi | N/A 68 lbf | N/A 3.1 in |
| VLT60200 | N/A 2 | N/A 3 in | N/A 34.500 in | N/A 12.875 in | N/A 500 psi | N/A 82 lbf | N/A 3.1 in |
| VLT60250 | N/A 2-1/2 | N/A 3 in | N/A 40.250 in | N/A 15.25 in | N/A 387 psi | N/A 87 lbf | N/A 3 in |
| VLT60300 | N/A 3 | N/A 3 in | N/A 43 1/8 in | N/A 16.5 in | N/A 288 psi | N/A 93 lbf | N/A 3 in |
| VLT60400 | N/A 4 | N/A 3 in | N/A 51.25 in | N/A 18.875 in | N/A 232 psi | N/A 127 lbf | N/A 3 in |
| VLT80050 | N/A 1/2 | N/A 4 in | N/A 25.000 in | N/A 8 3/4 in | N/A 1075 psi | N/A 35 lbf | N/A 4.3 in |
| VLT80075 | N/A 3/4 | N/A 4 in | N/A 27.75 in | N/A 10 in | N/A 792 psi | N/A 41 lbf | N/A 4.2 in |
| VLT80100 | N/A 1 | N/A 4 in | N/A 29.000 in | N/A 10.75 in | N/A 571 psi | N/A 46 lbf | N/A 4.2 in |
| VLT80125 | N/A 1-1/4 | N/A 4 in | N/A 31.250 in | N/A 11.625 in | N/A 531 psi | N/A 65 lbf | N/A 4.1 in |
| VLT80150 | N/A 1-1/2 | N/A 4 in | N/A 33.375 in | N/A 12 1/2 in | N/A 472 psi | N/A 68 lbf | N/A 4.1 in |
| VLT80200 | N/A 2 | N/A 4 in | N/A 37.250 in | N/A 14.25 in | N/A 500 psi | N/A 82 lbf | N/A 4.1 in |
| VLT80250 | N/A 2-1/2 | N/A 4 in | N/A 43.5 in | N/A 16 7/8 in | N/A 387 psi | N/A 87 lbf | N/A 4.1 in |
1 2






