MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 1-1/4

Movement

N/A 4 in

A - End To End

N/A 31.250 in

B - Length

N/A 11.625 in

Pressure

N/A 531 psi

Anchor Load

N/A 65 lbf

Max Hanger Swing

N/A 4.1 in

Flow Coefficient

N/A 2.29

End Fittings

N/A Thread Ends

End Fitting Material

N/A Sch 40 Carbon Steel

Hose Material

N/A 321 Stainless Steel

Braid Material

N/A 304 Stainless Steel