MultiCAD (0)
▾
Stainless Steel Pump Connector METRA-MINI
Flexible Metal Hose
Item # |
Pipe Size |
A - Total length |
Pressure/ Temp. |
Weight |
---|---|---|---|---|
MM0200 | Pipe Size N/A 2 | A - Total length N/A 9 in | Pressure/ Temp. N/A 455 PSI at 70 deg F. | Weight N/A 9 lb |
MM0250 | Pipe Size N/A 2 1/2 | A - Total length N/A 9 in | Pressure/ Temp. N/A 345 PSI at 70 deg F. | Weight N/A 13 lb |
MM0300 | Pipe Size N/A 3 | A - Total length N/A 9 in | Pressure/ Temp. N/A 389 PSI at 70 deg F. | Weight N/A 14 lb |
MM0400 | Pipe Size N/A 4 | A - Total length N/A 9 in | Pressure/ Temp. N/A 300 PSI at 70 deg F. | Weight N/A 18 lb |
MM0500 | Pipe Size N/A 5 | A - Total length N/A 11.000 in | Pressure/ Temp. N/A 220 PSI at 70 deg F. | Weight N/A 25 lb |
MM0600 | Pipe Size N/A 6 | A - Total length N/A 11.000 in | Pressure/ Temp. N/A 200 PSI at 70 deg F. | Weight N/A 28 lb |
MM0800 | Pipe Size N/A 8 | A - Total length N/A 12 in | Pressure/ Temp. N/A 190 PSI at 70 deg F. | Weight N/A 52.00 lb |
MM1000 | Pipe Size N/A 10 | A - Total length N/A 13 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 75 lb |
MM1200 | Pipe Size N/A 12 | A - Total length N/A 14.000 in | Pressure/ Temp. N/A 125 PSI at 70 deg F. | Weight N/A 105 lb |
MM1400 | Pipe Size N/A 14 | A - Total length N/A 14.000 in | Pressure/ Temp. N/A 105 PSI at 70 deg F. | Weight N/A 115.00 lb |