MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2

A - Total length

N/A 9 in

Pressure/ Temp.

N/A 455 PSI at 70 deg F.

K Coefficient

N/A 0.445134

Lateral Spring Rate lb·in

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Weight

N/A 9 lb

Hose Material

N/A Corrugated 321 s/s

Braid Material

N/A 304 s/s

End Fitting Material

N/A Carbon Steel Flange 150# Drilling Flat Face