MultiCAD (0)
▾
Item # |
Pipe Size |
A - Total length |
Pressure/ Temp. |
Weight |
---|---|---|---|---|
SLP0250 | Pipe Size N/A 2 1/2 | A - Total length N/A 10.25 in | Pressure/ Temp. N/A 345 PSI at 70 deg F. | Weight N/A 13 lb |
SLP0300 | Pipe Size N/A 3 | A - Total length N/A 10.625 in | Pressure/ Temp. N/A 289 PSI at 70 deg F. | Weight N/A 14 lb |
SLP0400 | Pipe Size N/A 4 | A - Total length N/A 11.750 in | Pressure/ Temp. N/A 300 PSI at 70 deg F. | Weight N/A 19 lb |
SLP0500 | Pipe Size N/A 5 | A - Total length N/A 13-5/8 in | Pressure/ Temp. N/A 220 PSI at 70 deg F. | Weight N/A 27 lb |
SLP0600 | Pipe Size N/A 6 | A - Total length N/A 14.125 in | Pressure/ Temp. N/A 200 PSI at 70 deg F. | Weight N/A 30 lb |
SLP0800 | Pipe Size N/A 8 | A - Total length N/A 15-3/8 in | Pressure/ Temp. N/A 190 PSI at 70 deg F. | Weight N/A 62 lb |
SLP1000 | Pipe Size N/A 10 | A - Total length N/A 17-3/4 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 68 lb |
SLP1200 | Pipe Size N/A 12 | A - Total length N/A 18.375 in | Pressure/ Temp. N/A 125 PSI at 70 deg F. | Weight N/A 153 lb |
SLP1400 | Pipe Size N/A 14 | A - Total length N/A 20 in | Pressure/ Temp. N/A 105 PSI at 70 deg F. | Weight N/A 118.00 lb |