MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

6

A - Total length

14.125 in

Pressure/ Temp.

200 PSI at 70 deg F.

K Coefficient

0.102212

Lateral Spring Rate lb·in

TBD

Max Permanent Offset

0.75 in

Max Intermittent Offset

0.375 in

Weight

30 lb

Hose Material

Corrugated 321 s/s

Braid Material

304 s/s

End Fitting Material

Carbon Steel Flange 150# Drilling Flat Face