MultiCAD (0)
▾
Item # |
A Pipe Size |
B Pipe Size |
C - Face to Face |
Pressure/ Temp. |
Weight |
|---|---|---|---|---|---|
| RSS0203 | N/A 2 1/2 | N/A 3 | N/A 9 in | N/A 345 PSI at 70 deg F. | N/A 14 lb |
| RSS0204 | N/A 2 1/2 | N/A 4 | N/A 9 in | N/A 345 PSI at 70 deg F. | N/A 14 lb |
| RSS0304 | N/A 3 | N/A 4 | N/A 9 in | N/A 289 PSI at 70 deg F. | N/A 16 lb |
| RSS0305 | N/A 3 | N/A 5 | N/A 9 in | N/A 289 PSI at 70 deg F. | N/A 22 lb |
| RSS0405 | N/A 4 | N/A 5 | N/A 9 in | N/A 300 PSI at 70 deg F. | N/A 25 lb |
| RSS0406 | N/A 4 | N/A 6 | N/A 9 in | N/A 300 PSI at 70 deg F. | N/A 30 lb |
| RSS0506 | N/A 5 | N/A 6 | N/A 11.000 in | N/A 220 PSI at 70 deg F. | N/A 35 lb |
| RSS0508 | N/A 5 | N/A 8 | N/A 11.000 in | N/A 220 PSI at 70 deg F. | N/A 58 lb |
| RSS0608 | N/A 6 | N/A 8 | N/A 11.000 in | N/A 200 PSI at 70 deg F. | N/A 61.00 lb |
| RSS0610 | N/A 6 | N/A 10 | N/A 11.000 in | N/A 200 PSI at 70 deg F. | N/A 80 lb |
| RSS0810 | N/A 8 | N/A 10 | N/A 12 in | N/A 190 PSI at 70 deg F. | N/A 85.00 lb |
| RSS0812 | N/A 8 | N/A 12 | N/A 12 in | N/A 190 PSI at 70 deg F. | N/A 105 lb |
| RSS1012 | N/A 10 | N/A 12 | N/A 13 in | N/A 150 PSI at 70 deg F. | N/A 132.00 lb |






