MultiCAD (0)
  • Cart is empty
Unit of Measure

A Pipe Size

5

B Pipe Size

6

C - Face to Face

11.000 in

Pressure/ Temp.

220 PSI at 70 deg F.

K Coefficient

0.385899057

Lateral Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Weight

35 lb

Hose Material

Corrugated 321 s/s

Braid Material

304 s/s

Flange Material

Carbon Steel Flange 150# Drilling Flat Face X Carbon Steel Flange 150# Bolt Circle Flat Face