MultiCAD (0)
▾
Item # |
Pipe Size |
A - Total length |
Pressure/ Temp. |
Weight |
---|---|---|---|---|
SST0075 | Pipe Size N/A 3/4 | A - Total length N/A 10 in | Pressure/ Temp. N/A 750 PSI at 70 deg F. | Weight N/A 1.00 lb |
SST0100 | Pipe Size N/A 1 | A - Total length N/A 10 in | Pressure/ Temp. N/A 605 PSI at 70 deg F. | Weight N/A 1.00 lb |
SST0125 | Pipe Size N/A 1 1/4 | A - Total length N/A 10 in | Pressure/ Temp. N/A 570 PSI at 70 deg F. | Weight N/A 1.50 lb |
SST0150 | Pipe Size N/A 1 1/2 | A - Total length N/A 12 in | Pressure/ Temp. N/A 525 PSI at 70 deg F. | Weight N/A 2.00 lb |
SST0200 | Pipe Size N/A 2 | A - Total length N/A 14.000 in | Pressure/ Temp. N/A 455 PSI at 70 deg F. | Weight N/A 3 lb |
SST0250 | Pipe Size N/A 2 1/2 | A - Total length N/A 16.000 in | Pressure/ Temp. N/A 345 PSI at 70 deg F. | Weight N/A 4.00 lb |
SST0300 | Pipe Size N/A 3 | A - Total length N/A 16.000 in | Pressure/ Temp. N/A 290 PSI at 70 deg F. | Weight N/A 6 lb |