MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3

A - Total length

N/A 16.000 in

Pressure/ Temp.

N/A 290 PSI at 70 deg F.

K Coefficient

N/A 0.180905

Lateral Spring Rate lb·in

N/A TBD

Max Permanent Offset

N/A 0.5 in

Max Intermittent Offset

N/A 0.25 in

Weight

N/A 6 lb

Hose Material

N/A Corrugated 321 s/s

Braid Material

N/A 304 s/s

End Fitting Material

N/A Male Carbon Steel N.P.T.