MultiCAD (0)
▾
Item # |
Pipe Size |
A - Total length |
Pressure/ Temp. |
Weight |
---|---|---|---|---|
GASCT0050 | Pipe Size N/A 1/2 | A - Total length N/A 16-7/8 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A |
GASCT0075 | Pipe Size N/A 3/4 | A - Total length N/A 18.375 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 1.00 lb |
GASCT0100 | Pipe Size N/A 1 | A - Total length N/A 19-3/8 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 1.00 lb |
GASCT0125 | Pipe Size N/A 1 1/4 | A - Total length N/A 19-3/8 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 1.50 lb |
GASCT0150 | Pipe Size N/A 1 1/2 | A - Total length N/A 20.125 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 2.00 lb |
GASCT0200 | Pipe Size N/A 2 | A - Total length N/A 20.875 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 3 lb |
GASCT0250 | Pipe Size N/A 2 1/2 | A - Total length N/A 22.500 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 4.00 lb |
GASCT0300 | Pipe Size N/A 3 | A - Total length N/A 25-5/8 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 6 lb |
GASCT0400 | Pipe Size N/A 4 | A - Total length N/A 30-1/4 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A |