MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3/4

A - Total length

N/A 18.375 in

Pressure/ Temp.

N/A 150 PSI at 70 deg F.

K Coefficient

N/A TBD

Lateral Spring Rate lb·in

N/A TBD

Max Permanent Offset

N/A 0.5 in

Max Intermittent Offset

N/A 0.25 in

Weight

N/A 1.00 lb

Hose Material

N/A Corrugated s/s

Braid Material

N/A s/s

End Fitting Material

N/A Male 304 S/S N.P.T.