MultiCAD (0)
▾
Groove End x 150# Plate Flange and Concentric Reducer for Connecting to a S.R. Elbow
Suction Diffuser Flex
Item # |
Size |
OAL - Length |
Working Pressure at 70o F |
---|---|---|---|
SDFSRGF2502 | Size N/A 2.5 x 2 | OAL - Length N/A 15.000 in | Working Pressure at 70o F N/A 345 psi |
SDFSRGF0302 | Size N/A 3 x 2 | OAL - Length N/A 15.000 in | Working Pressure at 70o F N/A 289 psi |
SDFSRGF0325 | Size N/A 3 x 2.5 | OAL - Length N/A 15.000 in | Working Pressure at 70o F N/A 289 psi |
SDFSRGF0402 | Size N/A 4 x 2 | OAL - Length N/A 15.5 in | Working Pressure at 70o F N/A 300 psi |
SDFSRGF0425 | Size N/A 4 x 2.5 | OAL - Length N/A 15.5 in | Working Pressure at 70o F N/A 300 psi |
SDFSRGF0403 | Size N/A 4 x 3 | OAL - Length N/A 15.5 in | Working Pressure at 70o F N/A 300 psi |
SDFSRGF0525 | Size N/A 5 x 2.5 | OAL - Length N/A 18.500 in | Working Pressure at 70o F N/A 220 psi |
SDFSRGF0503 | Size N/A 5 x 3 | OAL - Length N/A 18.500 in | Working Pressure at 70o F N/A 220 psi |
SDFSRGF0504 | Size N/A 5 x 4 | OAL - Length N/A 18.500 in | Working Pressure at 70o F N/A 220 psi |
SDFSRGF0603 | Size N/A 6 x 3 | OAL - Length N/A 19.000 in | Working Pressure at 70o F N/A 200 psi |
SDFSRGF0604 | Size N/A 6 x 4 | OAL - Length N/A 19.000 in | Working Pressure at 70o F N/A 200 psi |
SDFSRGF0605 | Size N/A 6 x 5 | OAL - Length N/A 19.000 in | Working Pressure at 70o F N/A 200 psi |
SDFSRGF0804 | Size N/A 8 x 4 | OAL - Length N/A 21.000 in | Working Pressure at 70o F N/A 190 psi |
SDFSRGF0805 | Size N/A 8 x 5 | OAL - Length N/A 21.000 in | Working Pressure at 70o F N/A 190 psi |
SDFSRGF0806 | Size N/A 8 x 6 | OAL - Length N/A 21.000 in | Working Pressure at 70o F N/A 190 psi |
SDFSRGF1006 | Size N/A 10 x 6 | OAL - Length N/A 23.000 in | Working Pressure at 70o F N/A 150 psi |
SDFSRGF1008 | Size N/A 10 x 8 | OAL - Length N/A 23.000 in | Working Pressure at 70o F N/A 150 psi |
SDFSRGF1210 | Size N/A 12 x 10 | OAL - Length N/A 25.000 in | Working Pressure at 70o F N/A 125 psi |