MultiCAD (0)
▾
Unit of Measure
Size |
N/A 8 x 4 |
OAL - Length |
N/A 21.000 in |
Working Pressure at 70o F |
N/A 190 psi |
Flow Coefficient |
N/A 0.339933617 |
Spring Rate |
N/A TBD |
Max Permanent Offset |
N/A 0.375 in |
Max Intermittent Offset |
N/A 0.125 in |
Hose & Braid Material |
N/A Stainless Steel |
Flange Material |
N/A Carbon Steel |
CRV Vane Material |
N/A Carbon Steel |
Concentric Reducer Material |
N/A Carbon Steel |
Grooved End Material |
N/A Carbon Steel |