MultiCAD (0)
▾
Item # |
Size |
OAL - Length |
Working Pressure at 70o F |
---|---|---|---|
SDFSR2502 | Size N/A 2.5 x 2 | OAL - Length N/A 12.25 in | Working Pressure at 70o F N/A 345 psi |
SDFSR0302 | Size N/A 3 x 2 | OAL - Length N/A 12.25 in | Working Pressure at 70o F N/A 289 psi |
SDFSR0325 | Size N/A 3 x 2.5 | OAL - Length N/A 12.25 in | Working Pressure at 70o F N/A 289 psi |
SDFSR0402 | Size N/A 4 x 2 | OAL - Length N/A 12.750 in | Working Pressure at 70o F N/A 300 psi |
SDFSR0425 | Size N/A 4 x 2.5 | OAL - Length N/A 12.750 in | Working Pressure at 70o F N/A 300 psi |
SDFSR0403 | Size N/A 4 x 3 | OAL - Length N/A 12.750 in | Working Pressure at 70o F N/A 300 psi |
SDFSR0525 | Size N/A 5 x 2.5 | OAL - Length N/A 15.75 in | Working Pressure at 70o F N/A 220 psi |
SDFSR0503 | Size N/A 5 x 3 | OAL - Length N/A 15.75 in | Working Pressure at 70o F N/A 220 psi |
SDFSR0504 | Size N/A 5 x 4 | OAL - Length N/A 15.75 in | Working Pressure at 70o F N/A 220 psi |
SDFSR0603 | Size N/A 6 x 3 | OAL - Length N/A 16.250 in | Working Pressure at 70o F N/A 200 psi |
SDFSR0604 | Size N/A 6 x 4 | OAL - Length N/A 16.250 in | Working Pressure at 70o F N/A 200 psi |
SDFSR0605 | Size N/A 6 x 5 | OAL - Length N/A 16.250 in | Working Pressure at 70o F N/A 200 psi |
SDFSR0804 | Size N/A 8 x 4 | OAL - Length N/A 17.500 in | Working Pressure at 70o F N/A 190 psi |
SDFSR0805 | Size N/A 8 x 5 | OAL - Length N/A 17.500 in | Working Pressure at 70o F N/A 190 psi |
SDFSR0806 | Size N/A 8 x 6 | OAL - Length N/A 17.500 in | Working Pressure at 70o F N/A 190 psi |
SDFSR1006 | Size N/A 10 x 6 | OAL - Length N/A 19.500 in | Working Pressure at 70o F N/A 150 psi |
SDFSR1008 | Size N/A 10 x 8 | OAL - Length N/A 19.500 in | Working Pressure at 70o F N/A 150 psi |
SDFSR1210 | Size N/A 12 x 10 | OAL - Length N/A 21.50 in | Working Pressure at 70o F N/A 125 psi |