MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5 x 2.5

OAL - Length

15.75 in

Working Pressure at 70o F

220 psi

Flow Coefficient

0.513388711

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Concentric Reducer Material

Carbon Steel

CRV Vane Material

Carbon Steel