MultiCAD (0)
▾
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70o F |
---|---|---|---|---|
SDFS900200 | Size N/A 2 | A - Total length N/A 10.5 in | B - Length N/A 2.25 in | Working Pressure at 70o F N/A 455 psi |
SDFS900250 | Size N/A 2-1/2 | A - Total length N/A 11.000 in | B - Length N/A 2.75 in | Working Pressure at 70o F N/A 345 psi |
SDFS900300 | Size N/A 3 | A - Total length N/A 11.500 in | B - Length N/A 3.25 in | Working Pressure at 70o F N/A 289 psi |
SDFS900400 | Size N/A 4 | A - Total length N/A 12.500 in | B - Length N/A 4.25 in | Working Pressure at 70o F N/A 300 psi |
SDFS900500 | Size N/A 5 | A - Total length N/A 15.5 in | B - Length N/A 5.25 in | Working Pressure at 70o F N/A 220 psi |
SDFS900600 | Size N/A 6 | A - Total length N/A 16.500 in | B - Length N/A 6.25 in | Working Pressure at 70o F N/A 200 psi |
SDFS900800 | Size N/A 8 | A - Total length N/A 19.250 in | B - Length N/A 8.25 in | Working Pressure at 70o F N/A 190 psi |
SDFS901000 | Size N/A 10 | A - Total length N/A 22.250 in | B - Length N/A 10.25 in | Working Pressure at 70o F N/A 150 psi |
SDFS901200 | Size N/A 12 | A - Total length N/A 25.250 in | B - Length N/A 12.25 in | Working Pressure at 70o F N/A 125 psi |
SDFS901400 | Size N/A 14 | A - Total length N/A 27.250 in | B - Length N/A 14.25 in | Working Pressure at 70o F N/A 105 psi |