MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

12

A - Total length

25.250 in

B - Length

12.25 in

Working Pressure at 70o F

125 psi

Flow Coefficient

0.328310015

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

90 Degree S.R. Elbow Material

Carbon Steel

CRV Vane Material

Carbon Steel