MultiCAD (0)
▾
Item # |
Size |
A - Total length |
B - Length |
Working Pressure at 70o F |
|---|---|---|---|---|
| SDFL90R2502 | N/A 2.5 x 2 | N/A 12.25 in | N/A 4 in | N/A 345 psi |
| SDFL90R0302 | N/A 3 x 2 | N/A 13 in | N/A 4.75 in | N/A 289 psi |
| SDFL90R0325 | N/A 3 x 2.5 | N/A 13 in | N/A 4.75 in | N/A 289 psi |
| SDFL90R0402 | N/A 4 x 2 | N/A 14.500 in | N/A 6.25 in | N/A 300 psi |
| SDFL90R0425 | N/A 4 x 2.5 | N/A 14.500 in | N/A 6.25 in | N/A 300 psi |
| SDFL90R0403 | N/A 4 x 3 | N/A 14.500 in | N/A 6.25 in | N/A 300 psi |
| SDFL90R0525 | N/A 5 x 2.5 | N/A 18.000 in | N/A 7.75 in | N/A 220 psi |
| SDFL90R0503 | N/A 5 x 3 | N/A 18.000 in | N/A 7.75 in | N/A 220 psi |
| SDFL90R0504 | N/A 5 x 4 | N/A 18.000 in | N/A 7.75 in | N/A 220 psi |
| SDFL90R0603 | N/A 6 x 3 | N/A 19.500 in | N/A 9.25 in | N/A 200 psi |
| SDFL90R0604 | N/A 6 x 4 | N/A 19.500 in | N/A 9.25 in | N/A 200 psi |
| SDFL90R0605 | N/A 6 x 5 | N/A 19.500 in | N/A 9.25 in | N/A 200 psi |
| SDFL90R0804 | N/A 8 x 4 | N/A 23.250 in | N/A 12.25 in | N/A 190 psi |
| SDFL90R0805 | N/A 8 x 5 | N/A 23.250 in | N/A 12.25 in | N/A 190 psi |
| SDFL90R0806 | N/A 8 x 6 | N/A 23.250 in | N/A 12.25 in | N/A 190 psi |
| SDFL90R1006 | N/A 10 x 6 | N/A 27.250 in | N/A 15.25 in | N/A 150 psi |
| SDFL90R1008 | N/A 10 x 8 | N/A 27.250 in | N/A 15.25 in | N/A 150 psi |
| SDFL90R1210 | N/A 12 x 10 | N/A 31.250 in | N/A 18.25 in | N/A 125 psi |






