MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3 x 2

A - Total length

13 in

B - Length

4.75 in

Working Pressure at 70o F

289 psi

Flow Coefficient

0.853267573

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Reducing Elbow Material

Carbon Steel

CRV Vane Material

Carbon Steel