MultiCAD (0)
▾
Item # |
Pipe Size |
END |
Pressure/ Temp. |
Weight |
Compression |
Extension |
Material |
|---|---|---|---|---|---|---|---|
| HPQW30075 | N/A 3/4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 3 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQW30010 | N/A 1 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 4.00 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQW30125 | N/A 1-1/4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 5 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQW30150 | N/A 1-1/2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 7 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQW30200 | N/A 2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 10 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQW30250 | N/A 2-1/2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 14 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQW30300 | N/A 3 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 18 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQW30400 | N/A 4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 25 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30075 | N/A 3/4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 3 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30100 | N/A 1 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 4.00 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30125 | N/A 1-1/4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 5 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30150 | N/A 1-1/2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 7 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30200 | N/A 2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 10 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30250 | N/A 2-1/2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 14 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30300 | N/A 3 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 18 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQT30400 | N/A 4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 25 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30075 | N/A 3/4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 8 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30100 | N/A 1 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 9 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30125 | N/A 1-1/4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 12 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30150 | N/A 1-1/2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 14 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30200 | N/A 2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 18 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30250 | N/A 2-1/2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 29 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30300 | N/A 3 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 34 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |
| HPQF30400 | N/A 4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 47 lb | N/A 3 in | N/A 1/2 in | N/A CS Body 321 SS Bellows |






