MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2

END

N/A Threaded

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 10 lb

Compression

N/A 3 in

Extension

N/A 1/2 in

Material

N/A CS Body 321 SS Bellows

A - Total Length

N/A 23.000 in

B -Diameter

N/A 4 in

C -Diameter

N/A 2.37 in